??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS Q62K1-XC-35/340-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS Q62K1-XC-35/340-S92K
VERF
Availability
Available
BC
Order code
BUS006J
TC
Product identifier
BUS Q62K1-XC-35/340-S92K
PX
Product view
55892_02
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.188 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
4 ... 20mA
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
62.2 mm
BAD8231
Width of sensor
62.2 mm
SYMBOL
DESCRIPT
Description
Style Housing = block style, Analog output = Analog, voltage/Analog, current 0…10 V/4…20 mA, Connection = Connector, M12x1-Male, 5-pin, Housing material = PBT, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 350...5000 mm, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 9...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.